COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® Polyurethane Tubing

SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing

SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing (02004740)

SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing

SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing (02004740)

SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing

SMC® Polyurethane Tubing

SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing

SMC® Polyurethane Tubing

SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing
Description N/A TU0805S1-20 N/A TIUB11Y-33 Tubing, Polyurethane N/A TIUB07W-33 N/A TU0425C-20 4 mm OD x 20 m Clear Tubing N/A TU0805BU-33 Tubing, Polyurethane
Supplier Name N/A SMC®
Manufacturer Part Number N/A TU0805S1-20 N/A TIUB11Y-33 N/A TIUB07W-33 N/A TU0425C-20 N/A TU0805BU-33
Color N/A Silver N/A Yellow N/A White N/A Transparent N/A Blue
Fluid Type N/A Air Water
Hardness N/A
Shore A Hardness N/A 95 duro
Length N/A 20 m N/A 100 ft N/A 100 ft N/A 20 m N/A 100 ft
Operating Temperature [Max] N/A
Minimum Bend Radius N/A 20 mm N/A 1.06 in N/A 0.91 in N/A 10 mm N/A 20 mm
Operating Medium N/A Air Water
Operating Pressure at Room Temperature N/A 116 psi
Physical Resistance N/A Abrasion Chemical Cut Kink Tear
Tube Inside Diameter N/A 0.197 in5 mm N/A 0.250 in N/A 0.170 in N/A 0.098 in2.5 mm N/A 0.197 in5 mm
Tube Material N/A Polyurethane
Tube Outside Diameter N/A 0.313 in8 mm N/A 0.375 in N/A 0.250 in N/A 0.156 in4 mm N/A 0.313 in8 mm
Typical Applications N/A General Purpose Air/Water
Weight N/A 1.66 lb N/A 6.96 lb N/A 2.74 lb N/A 0.44 lb N/A 6.48 lb
Features & Benefits N/A