| Items |
02005324 SMC® 0.313 Inch (in) Tube Outside Diameter Soft Nylon Tubing |
02004402 SMC® 0.375 Inch (in) Tube Outside Diameter Soft Nylon Tubing |
02005293 SMC® 0.156 Inch (in) Tube Outside Diameter Soft Nylon Tubing |
02005322 SMC® 0.313 Inch (in) Tube Outside Diameter Soft Nylon Tubing |
02005311 SMC® 0.236 Inch (in) Tube Outside Diameter Soft Nylon Tubing |
|||||
| Description | N/A TS0806Y-20 Tubing, 20 meter Roll | N/A TISA11B-20 Tubing, 0.375" OD, Black, 20 meter | N/A TS0425B-100 Tubing, 100 meter Roll | N/A TS0806W-100 Tubing, 100 meter Roll | N/A TS0604R-20 Tubing, 6 mm O.D. Soft Nylon | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A TS0806Y-20 | N/A TISA11B-20 | N/A TS0425B-100 | N/A TS0806W-100 | N/A TS0604R-20 | |||||
| Color | N/A Yellow | N/A Black | N/A Black | N/A White | N/A Red | |||||
| Hardness | N/A | |||||||||
| Fluid Type | N/A Air | |||||||||
| Shore D Hardness | N/A 70 duro | |||||||||
| Length | N/A 20 m | N/A 20 m | N/A 100 m | N/A 100 m | N/A 20 m | |||||
| Operating Temperature [Max] | N/A 140 ºF | |||||||||
| Operating Temperature [Min] | N/A -4 ºF | |||||||||
| Media | N/A Air Only | |||||||||
| Minimum Bend Radius | N/A 23 mm | N/A 1.18 in | N/A 12 mm | N/A 23 mm | N/A 15 mm | |||||
| Operating Pressure at Room Temperature | N/A 145 psi | |||||||||
| Physical Resistance | N/A Abrasion Chemical Impact Thermal | |||||||||
| Tube Inside Diameter | N/A 0.236 in6 mm | N/A 0.275 in | N/A 0.098 in2.5 mm | N/A 0.236 in6 mm | N/A 0.158 in4 mm | |||||
| Tube Material | N/A Nylon 11 + Nylon 12 | |||||||||
| Tube Outside Diameter | N/A 0.313 in8 mm | N/A 0.375 in | N/A 0.156 in4 mm | N/A 0.313 in8 mm | N/A 0.236 in6 mm | |||||
| Typical Applications | N/A General Purpose Air | |||||||||
| Weight | N/A 1.24 lb | N/A 1.79 lb | N/A 2.01 lb | N/A 5.29 lb | N/A 0.99 lb | |||||
|
|
||||||||||