COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® Wear Resistant Flat Tubing

SMC® 0.158 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing

SMC® Wear Resistant Flat Tubing

SMC® 0.197 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing

SMC® Wear Resistant Flat Tubing

SMC® 0.098 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing

SMC® Wear Resistant Flat Tubing

SMC® 0.256 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing

SMC® Wear Resistant Flat Tubing

SMC® 0.098 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing
Description N/A TUZ0604B-100 N/A TUZ0805B-20 N/A TUZ0425B-100 N/A TUZ1065B-20 Tubing N/A TUZ0425BU-20
Supplier Name N/A SMC®
Manufacturer Part Number N/A TUZ0604B-100 N/A TUZ0805B-20 N/A TUZ0425B-100 N/A TUZ1065B-20 N/A TUZ0425BU-20
Color N/A Black N/A Black N/A Black N/A Black N/A Blue
Media N/A Air Only
Fluid Type N/A Air
Length N/A 100 m N/A 20 m N/A 100 m N/A 20 m N/A 20 m
Operating Temperature [Max] N/A 104 ºF
Minimum Bend Radius N/A 15 mm N/A 20 mm N/A 10 mm N/A 27 mm N/A 10 mm
Operating Temperature [Min] N/A 32 ºF
Operating Pressure at Room Temperature N/A 116 psi
Physical Resistance N/A Abrasion
Tube Inside Diameter N/A 0.158 in4 mm N/A 0.197 in5 mm N/A 0.098 in2.5 mm N/A 0.256 in6.5 mm N/A 0.098 in2.5 mm
Tube Material N/A Special Polyurethane
Tube Outside Diameter N/A 0.236 in6 mm N/A 0.313 in8 mm N/A 0.156 in4 mm N/A 0.394 in10 mm N/A 0.156 in4 mm
Typical Applications N/A General Purpose Air Wear Resistance
Weight N/A 4.24 lb N/A 1.59 lb N/A 2.16 lb N/A 2.43 lb N/A 0.48 lb