| Items |
02171211 PCI Procal Inc. VTRE Series 2.0000 Inch (in) Roller Diameter V-Groove Track Roller |
00088680 PCI Procal Inc. VTR Series 5.5000 Inch (in) Roller Diameter V-Groove Track Roller |
00088700 PCI Procal Inc. VTRE Series 4.5000 Inch (in) Roller Diameter V-Groove Track Roller |
00088701 PCI Procal Inc. VTRE Series 5.5000 Inch (in) Roller Diameter V-Groove Track Roller |
00088693 PCI Procal Inc. VTR Series 8.5000 Inch (in) Roller Diameter V-Groove Track Roller |
|||||
| Description | N/A VTRE-2.00 V-Groove Track Roller | N/A VTR-5.5 Grooved Track Roller | N/A VTRE-4.50 Grooved Track Roller | N/A VTRE-5.50 Grooved Roller | N/A VTR-8.5 Grooved Track Roller | |||||
| Supplier Name | N/A PCI Procal Inc. | |||||||||
| Manufacturer Part Number | N/A VTRE-2.00 | N/A VTR-5.50 | N/A VTRE-4.50 | N/A VTRE-5.50 | N/A VTR-8.50 | |||||
| Series | N/A VTRE | N/A VTR | N/A VTRE | N/A VTRE | N/A VTR | |||||
| Axial Dynamic Load Capacity | N/A 430 lbf | N/A | N/A 5790 lbf | N/A 5790 lbf | N/A | |||||
| Axial Static Load Capacity | N/A 80 lbf | N/A | N/A 12000 lbf | N/A 12000 lbf | N/A | |||||
| Bearing Element | N/A Balls - Two Rows | N/A Tapered Rollers | N/A Tapered Rollers - Two Rows | N/A Tapered Rollers - Two Rows | N/A Tapered Rollers | |||||
| Closure Type | N/A Sealed | N/A Double Sealed | N/A Sealed | N/A Sealed | N/A Double Sealed | |||||
| Eccentricity | N/A 0.03 in | N/A | N/A 0.060 in | N/A 0.060 in | N/A | |||||
| Lubrication Type | N/A Sealed for Life | N/A | N/A Sealed for Life | N/A Sealed for Life | N/A | |||||
| UPC Code | N/A 841946108692 | N/A | N/A 841946108760 | N/A 841946108784 | N/A | |||||
| Operating Temperature [Max] | N/A 250 ºF | N/A | N/A 250 ºF | N/A 250 ºF | N/A | |||||
| Prop 65 | N/A | |||||||||
| Point Diameter | N/A 1.3750 in | N/A 4.0000 in | N/A 3.0000 in | N/A 4.0000 in | N/A 7.0000 in | |||||
| Radial Dynamic Load Capacity | N/A 1231 lbf | N/A 14300 lb | N/A 14300 lbf | N/A 14300 lbf | N/A 35830 lb | |||||
| Radial Static Load Capacity | N/A 640 lbf | N/A 20000 lb | N/A 20000 lbf | N/A 20000 lbf | N/A 56200 lb | |||||
| Roller Diameter | N/A 2.0000 in | N/A 5.5000 in | N/A 4.5000 in | N/A 5.5000 in | N/A 8.5000 in | |||||
| Roller Material | N/A Carbon Steel | N/A Chrome Steel | N/A Carbon Steel | N/A Carbon Steel | N/A Chrome Steel | |||||
| Roller Shape | N/A V-Grooved | |||||||||
| Roller Width | N/A 0.8100 in | N/A 2.0000 in | N/A 1.9400 in | N/A 1.9400 in | N/A 3.0000 in | |||||
| Seal Type | N/A Rubber Lip | N/A | N/A Rubber Dual Lip | N/A Rubber Dual Lip | N/A | |||||
| Stud Diameter | N/A 0.5000 in | N/A 1.2500 in | N/A 1.2500 in | N/A 1.2500 in | N/A 2.5000 in | |||||
| Stud Length | N/A 1.2500 in | N/A 2.7500 in | N/A 2.5000 in | N/A 2.7500 in | N/A 5.5000 in | |||||
| Stud Material | N/A | |||||||||
| Thread Length | N/A 0.6450 in | N/A | N/A 1.2700 in | N/A 1.3950 in | N/A | |||||
| Thread Size | N/A 1/2-20 | N/A 1-1/4-12 | N/A 1-1/4-12 | N/A 1-1/4-12 | N/A 2-1/2-12 | |||||
| Weight | N/A 0.59 lb | N/A | N/A 7.3600 lb | N/A 11.33 lb | N/A | |||||
| Width to Groove Center | N/A 0.4200 in | N/A | N/A 1.0000 in | N/A 1.0000 in | N/A | |||||
| Features & Benefits |
N/A
|
N/A |
N/A
|
N/A
|
N/A | |||||
|
|
||||||||||