| Items |
00088734 Osborn Load Runners 5.0000 Inch (in) Roller Diameter V-Groove Yoke Roller |
00088736 Osborn Load Runners 5.5000 Inch (in) Roller Diameter V-Groove Yoke Roller |
00088740 Osborn Load Runners 7.5000 Inch (in) Roller Diameter V-Groove Yoke Roller |
00088738 Osborn Load Runners 6.5000 Inch (in) Roller Diameter V-Groove Yoke Roller |
02307687 Osborn Load Runners 3.7500 Inch (in) Roller Diameter V-Groove Yoke Roller |
|||||
| Description | N/A VLRY-5 Idler Roller | N/A VLRY-5-1/2 Idler Roller | N/A VLRY-7-1/2 Idler Roller | N/A VLRY-6-1/2 Idler Roller | N/A VLRY-3-3/4 Idler Roller | |||||
| Supplier Name | N/A Osborn Load Runners | |||||||||
| Manufacturer Part Number | N/A VLRY-5 | N/A VLRY-5-1/2 | N/A VLRY-7-1/2 | N/A VLRY-6-1/2 | N/A VLRY-3-3/4 | |||||
| Bearing Element | N/A Tapered Rollers | |||||||||
| Bore Diameter | N/A 1.1250 in | N/A 1.2500 in | N/A 2.2500 in | N/A 1.7500 in | N/A 0.7500 in | |||||
| Closure Type | N/A Open | |||||||||
| Lubrication Hole Location | N/A None | |||||||||
| Operating Temperature Range | N/A -30 to 225 ºF | |||||||||
| Point Diameter | N/A 3.5000 in | N/A 4.0000 in | N/A 6.0000 in | N/A 5.0000 in | N/A 2.5000 in | |||||
| Radial Dynamic Load Capacity | N/A 14270 lb | N/A 17590 lb | N/A 35840 lb | N/A 35840 lb | N/A 5590 lb | |||||
| Radial Static Load Capacity | N/A 20000 lb | N/A 27200 lb | N/A 52600 lb | N/A 44600 lb | N/A 2530 lb | |||||
| Roller Diameter | N/A 5.0000 in | N/A 5.5000 in | N/A 7.5000 in | N/A 6.5000 in | N/A 3.7500 in | |||||
| Roller Material | N/A Stainless Steel | |||||||||
| Roller Width | N/A 2.0625 in | N/A 2.3125 in | N/A 3.0000 in | N/A 2.8750 in | N/A 1.5625 in | |||||
| V-Groove Angle | N/A 90 º | |||||||||
| Weight | N/A 7.60 lb | N/A 11.20 lb | N/A 30.50 lb | N/A 18.80 lb | N/A 3.10 lb | |||||
| Width to Groove Center | N/A 1.0300 in | N/A 1.156 in | N/A 1.687 in | N/A 1.4375 in | N/A 0.781 in | |||||
| Features & Benefits | N/A | N/A | N/A | N/A |
N/A
|
|||||
|
|
||||||||||