| Items |
00801709 Daman Size D03 Valve Pattern Tapping Plate List Price QUOTE
|
00803407 Daman Size D03 Valve Pattern Tapping Plate List Price QUOTE
|
01981608 Daman Size D03 Valve Pattern Tapping Plate List Price QUOTE
|
00445073 Daman Size D05 Valve Pattern Tapping Plate List Price QUOTE
|
00804141 Daman Size D05 Valve Pattern Tapping Plate List Price QUOTE
|
|||||
| Description | N/A AD03TPAB4S Plate | N/A AD03TPPT4P Tapping Plate | N/A AD03TPPT4S Tapping Plate | N/A AD05-TP-AB-4S Tapping Plate | N/A AD05-TPPT-4S Tapping Plate | |||||
| Supplier Name | N/A Daman Products Company Inc | |||||||||
| Manufacturer Part Number | N/A AD03TPAB4S | N/A AD03TPPT4P | N/A AD03TPPT4S | N/A AD05TPAB4S | N/A AD05TPPT4S | |||||
| Prop 65 | N/A Yes | |||||||||
| Height | N/A 1 in | |||||||||
| Material | N/A Aluminum | |||||||||
| Maximum Pressure | N/A 3000 psi | |||||||||
| Port Configuration | N/A A & B Ports | N/A P & T Ports | N/A P & T Ports | N/A A & B Ports | N/A P & T Ports | |||||
| Port Location | N/A End | |||||||||
| Ports | N/A Society of Automotive Engineers (SAE) 4 | N/A National Pipe Thread (NPT) | N/A Society of Automotive Engineers (SAE) 4 | N/A Society of Automotive Engineers (SAE) 4 | N/A Society of Automotive Engineers (SAE) 4 | |||||
| Port Size | N/A | N/A 1/4 in | N/A | N/A | N/A | |||||
| Valve Pattern | N/A Size D03 | N/A Size D03 | N/A Size D03 | N/A Size D05 | N/A Size D05 | |||||
| Features & Benefits | N/A SAE O-ring port recommended over NPT port to promote a leak-free connection. | |||||||||
|
|
||||||||||