| Items |
02899542 Nidec 1755 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor |
02899543 Nidec 1755 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor |
02910731 Nidec 1750 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor |
04636106 Nidec 1750 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor |
04636110 Nidec 1750 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor |
|||||
| Description | N/A 1/2 hp, 1755 rpm, WDS12S2ACR, 208-230/460 V | N/A 1/2 hp, 1755 rpm, WDS12S2AHC, 208-230/460 V | N/A 1 hp, 1750 rpm, WDS1S2AHC, 208-230/460 V, 56 | N/A 2 hp, 1750 rpm, WDS2P2AC, 208-230/460 V, 145 | N/A 2 hp, 1750 rpm, WDS2P2ACR, 208-230/460 V | |||||
| Supplier Name | N/A US Motors (Nidec) | |||||||||
| Manufacturer Part Number | N/A WDS12S2ACR | N/A WDS12S2AHC | N/A WDS1S2AHC | N/A WDS2P2AC | N/A WDS2P2ACR | |||||
| Ambient Temperature | N/A | N/A 40 ºC | N/A 40 ºC | N/A 40 ºC | N/A | |||||
| Base Speed | N/A 1755 rpm | N/A 1755 rpm | N/A 1750 rpm | N/A 1750 rpm | N/A 1750 rpm | |||||
| Duty/Condition Type | N/A Washdown | N/A Washdown | N/A Washdown | N/A Washdown | N/A Continuous Duty | |||||
| Enclosure Type | N/A Totally Enclosed Fan Cooled (TEFC) | |||||||||
| Frame Material | N/A Stainless Steel | N/A Stainless Steel | N/A Stainless Steel | N/A Stainless Steel | N/A Steel | |||||
| Frame Size | N/A 56C | N/A 56HC | N/A 56HC | N/A 145TC | N/A 145TC | |||||
| Frequency | N/A 60 Hz | |||||||||
| Full Load Current | N/A 1.00 A1.80 to 1.90 A | N/A 1.00 A1.80 to 1.90 A | N/A 1.40 A3.10 to 2.90 A | N/A 2.70 A5.70 to 5.40 A | N/A | |||||
| Full Load Efficiency | N/A 78.50 % | N/A 78.50 % | N/A 85.50 % | N/A 86.50 % | N/A | |||||
| Harmonization Code | N/A 8501.51.4040 | N/A 8501.51.4040 | N/A 8501.51.6040 | N/A 8501.52.4000 | N/A 8501.52.4000 | |||||
| Insulation Class | N/A F | N/A F | N/A F | N/A F | N/A | |||||
| Type | N/A General Purpose Motor (Stainless Steel) | |||||||||
| Power for 2 Poles | N/A | |||||||||
| Power for 4 Poles | N/A 1/2 hp | N/A 1/2 hp | N/A 1 hp | N/A 2 hp | N/A 2 hp | |||||
| Phase | N/A 3 | |||||||||
| Number of Poles | N/A 4 | |||||||||
| Supply Voltage | N/A 208 to 230 V460 V | |||||||||
| Mounting Type | N/A C-Face Flange Footless | N/A C-Face Flange Footed | N/A C-Face Flange Footed | N/A C-Face Flange Footed | N/A C-Face Flange Footless | |||||
| National Electrical Manufacturers Association (NEMA) Design Class | N/A B | |||||||||
| Shaft Diameter | N/A 0.63 in | N/A 0.63 in | N/A 0.63 in | N/A 0.88 in | N/A | |||||
| Standards Met | N/A Baking Industry Sanitation Standards Committee (BISSC) National Electrical Manufacturers Association (NEMA) | N/A Baking Industry Sanitation Standards Committee (BISSC) National Electrical Manufacturers Association (NEMA) | N/A Baking Industry Sanitation Standards Committee (BISSC) National Electrical Manufacturers Association (NEMA) | N/A Baking Industry Sanitation Standards Committee (BISSC) National Electrical Manufacturers Association (NEMA) | N/A | |||||
| Synchronous Speed | N/A 1800 rpm | |||||||||
| Weight | N/A 37.37 lb | N/A 34.00 lb | N/A 39.00 lb | N/A 46 lb | N/A 47.00 lb | |||||
| Applications | N/A Bakeries Canners Dairies Drug and Cosmetic Manufacturers for Sanitary Food Processing Meat Packers | N/A Bakeries Canners Dairies Drug and Cosmetic Manufacturers for Sanitary Food Processing Meat Packers | N/A Bakeries Canners Dairies Drug and Cosmetic Manufacturers for Sanitary, Easily Cleaned Motors Food Processing Meat Packers | N/A Bakeries Canners Dairies Drug and Cosmetic Manufacturers for Sanitary Food Processing Meat Packers | N/A | |||||
| Features & Benefits | N/A |
N/A
|
N/A
|
N/A
|
N/A | |||||
|
|
||||||||||