COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nidec Paint Free General Purpose Washdown Duty Motors

Nidec 10 Horsepower (hp) Power Paint Free General Purpose Washdown Duty Motor

Nidec Paint Free General Purpose Washdown Duty Motors

Nidec 3 Horsepower (hp) Power Paint Free General Purpose Washdown Duty Motor

Nidec Paint Free General Purpose Washdown Duty Motors

Nidec 7-1/2 Horsepower (hp) Power Paint Free General Purpose Washdown Duty Motor

Nidec Paint Free General Purpose Washdown Duty Motors

Nidec 5 Horsepower (hp) Power Paint Free General Purpose Washdown Duty Motor
Description N/A 10 hp, 1760 rpm, WDP10P2AC, 208-230/460 V N/A 3 hp, 1765 rpm, WDP3P2AC, 208-230/460 V, 182 N/A N/A 5 hp, 1755 rpm, WDP5P2AC, 208-230/460 V, 184
Supplier Name N/A US Motors (Nidec)
Manufacturer Part Number N/A WDP10P2AC N/A WDP3P2AC N/A WDP7P2AC N/A WDP5P2AC
Ambient Temperature N/A 40 ºC
Base Speed N/A 1760 rpm N/A 1765 rpm N/A 1765 rpm N/A 1755 rpm
Duty/Condition Type N/A Washdown
Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC)
Frame Material N/A Stainless Steel
Frame Size N/A 215TC N/A 182TC N/A 213TC N/A 184TC
Frequency N/A 60 Hz
Full Load Current N/A 11.90 A26.50 to 23.80 A N/A 3.80 A8.30 to 7.60 A N/A 19.90 to 18.10 A9.00 A N/A 13.60 to 12.30 A6.10 A
Full Load Efficiency N/A 91.70 % N/A 89.50 % N/A 91.70 % N/A 89.50 %
Harmonization Code N/A 8501.52.4000
Insulation Class N/A F
Type N/A General Purpose Motor (Paint Free)
Power for 4 Poles N/A 10 hp N/A 3 hp N/A 7-1/2 hp N/A 5 hp
Phase N/A 3
Number of Poles N/A 4
Supply Voltage N/A 208 to 230 V460 V
Mounting Type N/A C-Face Flange Footed
National Electrical Manufacturers Association (NEMA) Design Class N/A B
Shaft Diameter N/A 1.38 in N/A 1.13 in N/A 1.38 in N/A 1.13 in
Standards Met N/A Baking Industry Sanitation Standards Committee (BISSC) National Electrical Manufacturers Association (NEMA)
Synchronous Speed N/A 1800 rpm
Weight N/A 125.00 lb N/A 55 lb N/A 117.00 lb N/A 76.00 lb
Applications N/A Bakeries Canners Cosmetic Manufacturers for Sanitary, Easily Cleaned Motors Dairies Drug Easily Cleaned Motors Food Processing Meat Packers
Features & Benefits N/A
  • Inverter Grade® insulation system (meets NEMA MG-1 part 31)
  • BISSC® certified
  • VBX® bearing isolators by InproSeal on drive end (both ends on 180 - 210 frame)
  • 303 stainless steel shaft
  • Multiple stainless T-type drains
  • Double-contact sealed ball bearings
  • Laser-etched oversized nameplate
  • RTV-sealed lead exit
  • Moisture-resistant gasketed conduit box with NPT lead holes
  • Stainless steel frame
  • Easy-to-read connection leads
  • Rust inhibitor on rotor
  • 40 ºC ambient, NEMA Design B
  • Applications: Suitable for food processors, canners, meat packers, bakeries, dairies, drug and cosmetic manufacturers for sanitary, easily cleaned motors