| Items |
07147650 PCI Procal Inc. 1.0000 to 2.5000 Inch (in) Bushing Bore Size and 4.7000 Inch (in) Overall Diameter Taper-Lock Bushing Hub |
07147651 PCI Procal Inc. 1.4375 to 2.0000 Inch (in) Bushing Bore Size and 6.0000 Inch (in) Overall Diameter Taper-Lock Bushing Hub |
07147652 PCI Procal Inc. 1.9375 to 3.5000 Inch (in) Bushing Bore Size and 6.9100 Inch (in) Overall Diameter Taper-Lock Bushing Hub |
07147653 PCI Procal Inc. 2.4375 to 4.0000 Inch (in) Bushing Bore Size and 8.4200 Inch (in) Overall Diameter Taper-Lock Bushing Hub |
07147654 PCI Procal Inc. 2.4375 to 4.5000 Inch (in) Bushing Bore Size and 9.0000 Inch (in) Overall Diameter Taper-Lock Bushing Hub |
|||||
| Description | N/A HEH25-SS Tapered Hub - (HE25) Style, Stainless Steel | N/A HEH30-SS Tapered Hub - (HE30) Style, Stainless Steel | N/A HEH35-SS Tapered Hub - (HE35) Style, Stainless Steel | N/A HEH40-SS Tapered Hub - (HE40) Style, Stainless Steel | N/A HEH45-SS Tapered Hub - (HE45) Style, Stainless Steel | |||||
| Supplier Name | N/A PCI Procal Inc. | |||||||||
| Manufacturer Part Number | N/A HEH25-SS | N/A HEH30-SS | N/A HEH35-SS | N/A HEH40-SS | N/A HEH45-SS | |||||
| Bushing Bore Range | N/A 1.0000 to 2.5000 in | N/A 1.4375 to 2.0000 in | N/A 1.9375 to 3.5000 in | N/A 2.4375 to 4.0000 in | N/A 2.4375 to 4.5000 in | |||||
| Bushing Size | N/A HEB25 | N/A HEB30 | N/A HEB35 | N/A HEB40 | N/A HEB45 | |||||
| Finish | N/A Precision Machined | |||||||||
| Flange Thickness | N/A 0.3180 in | N/A 0.3800 in | N/A 0.5050 in | N/A 0.5050 in | N/A 0.6300 in | |||||
| UPC Code | N/A 841946114587 | N/A 841946114594 | N/A 841946114600 | N/A 841946114617 | N/A 841946114624 | |||||
| Material | N/A 300 Series Stainless Steel | |||||||||
| Prop 65 | N/A | |||||||||
| Outside Diameter | N/A 4.7000 in | N/A 6.00 in | N/A 6.9100 in | N/A 8.4200 in | N/A 9.0000 in | |||||
| Overall Length | N/A 1.1400 in | N/A 1.2650 in | N/A 1.5150 in | N/A 1.7650 in | N/A 2.1400 in | |||||
| Pilot Diameter | N/A 4.4990 in | N/A 5.7500 in | N/A 6.6270 in | N/A 8.0000 in | N/A 8.4990 in | |||||
| Weight | N/A 5.761 lb | N/A 10.214 lb | N/A 14.943 lb | N/A 23.094 lb | N/A 33.831 lb | |||||
|
|
||||||||||