COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Tsubaki (UST) 2.8750 Inch (in) Outside Diameter Weld-On Taper-Lock Bushing Hub (00225456)

Tsubaki (UST) 2.8750 Inch (in) Outside Diameter Weld-On Taper-Lock Bushing Hub

Tsubaki (UST) 3.2500 Inch (in) Outside Diameter Weld-On Taper-Lock Bushing Hub (00225460)

Tsubaki (UST) 3.2500 Inch (in) Outside Diameter Weld-On Taper-Lock Bushing Hub

Tsubaki (UST) 4.8750 Inch (in) Outside Diameter Weld-On Taper-Lock Bushing Hub (00225464)

Tsubaki (UST) 4.8750 Inch (in) Outside Diameter Weld-On Taper-Lock Bushing Hub

Tsubaki (UST) 5.5000 Inch (in) Outside Diameter Weld-On Taper-Lock Bushing Hub (01477374)

Tsubaki (UST) 5.5000 Inch (in) Outside Diameter Weld-On Taper-Lock Bushing Hub
Description N/A W12 Weld-on Hub N/A W16 Weld-on Hub N/A W25 Weld-on Hub N/A W30 Weld-on Hub
Supplier Name N/A Tsubaki (UST)
Manufacturer Part Number N/A W12 N/A W16 N/A W25 N/A W30
Bolt Circle Diameter N/A 1-7/8 in N/A 2-3/8 in N/A N/A
Bushing Bore Range N/A 0.5000 to 1.2500 in N/A 0.5000 to 1.6250 in N/A 0.5000 to 2.5000 in N/A 0.9375 to 3.0000 in
Bushing Size N/A W12 N/A W16 N/A N/A
Flange Thickness N/A 0.6250 in N/A 0.6250 in N/A N/A
Inside Diameter N/A N/A N/A 2-1/2 in N/A 3.0000 in
Material N/A Steel
Outside Diameter N/A 2.8750 in N/A 3.25 in N/A 4.8750 in N/A 5.5000 in
Overall Length N/A 1.5000 in N/A 1.5000 in N/A 1.7500 in N/A 3.0000 in
Pilot Diameter N/A 2.5000 in N/A 2.8750 in N/A 4.3750 in N/A 5.1250 in
Product Type N/A Bushing Hub N/A Bushing Hub N/A N/A
UPC Code N/A
Weight N/A 1.30 lb N/A 1.5 lb N/A 4.00 lb N/A 8.600 lb