COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
PCI Procal Inc. YSH-SS Series 0.7500 Inch (in) Head Diameter Concentric Yoke Roller Shaft (07148650)

PCI Procal Inc. YSH-SS Series 0.7500 Inch (in) Head Diameter Concentric Yoke Roller Shaft

PCI Procal Inc. YSH-SS Series 0.7500 Inch (in) Head Diameter Concentric Yoke Roller Shaft (07148650)

PCI Procal Inc. YSH-SS Series 1.3750 Inch (in) Head Diameter Concentric Yoke Roller Shaft

PCI Procal Inc. YSH-SS Series 0.7500 Inch (in) Head Diameter Concentric Yoke Roller Shaft (07148650)

PCI Procal Inc. YSH-SS Series 1.5620 Inch (in) Head Diameter Concentric Yoke Roller Shaft

PCI Procal Inc. YSH-SS Series 0.7500 Inch (in) Head Diameter Concentric Yoke Roller Shaft (07148650)

PCI Procal Inc. YSH-SS Series 1.7500 Inch (in) Head Diameter Concentric Yoke Roller Shaft

PCI Procal Inc. YSH Series 0.7500 Inch (in) Head Diameter Concentric Yoke Roller Shaft (07148649)

PCI Procal Inc. YSH Series 0.7500 Inch (in) Head Diameter Concentric Yoke Roller Shaft
Description N/A YSH-.437-SS Heavy Duty Yoke Shaft with Hardware N/A YSH-.625-SS Heavy Duty Yoke Shaft with Hardware N/A YSH-.750-SS Heavy Duty Yoke Shaft with Hardware N/A YSH-1.000-SS Heavy Duty Yoke Shaft with Hardware N/A YSH-.437 Heavy Duty Yoke Shaft with Hardware
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A YSH-.437-SS N/A YSH-.625-SS N/A YSH-.750-SS N/A YSH-1.000-SS N/A YSH-.437
Series N/A YSH-SS N/A YSH-SS N/A YSH-SS N/A YSH-SS N/A YSH
Head Diameter N/A 0.750 in N/A 1.3750 in N/A 1.5620 in N/A 1.750 in N/A 0.750 in
Head Length N/A 0.3800 in N/A 0.5000 in N/A 0.6300 in N/A 0.7500 in N/A 0.3800 in
Hex Size N/A 0.1563 in N/A 0.3125 in N/A 0.3125 in N/A 0.5000 in N/A 0.1563 in
Lubrication Type N/A Sealed for Life
UPC Code N/A 841946109651 N/A 841946109705 N/A 841946109736 N/A 841946109767 N/A 841946109644
Material N/A Stainless Steel N/A Stainless Steel N/A Stainless Steel N/A Stainless Steel N/A Carbon Steel
Shaft Length N/A 2.0600 in N/A 3.0000 in N/A 3.6900 in N/A 4.3100 in N/A 2.0600 in
Shaft Size N/A 0.4370 in N/A 0.6250 in N/A 0.7500 in N/A 1 in N/A 0.4370 in
Thread Length N/A 0.6300 in N/A 0.8800 in N/A 1.0000 in N/A 1.1300 in N/A 0.6300 in
Thread Pitch Type N/A Unified Fine (UNF)
Thread Size N/A 1/4-28
Thread Type N/A
Weight N/A 0.130 lb N/A 0.48 lb N/A 0.81 lb N/A 1.26 lb N/A 0.130 lb
Features & Benefits N/A PCI precision carbon steel yoke shafts are carefully designed and machined to tight tolerances to ensure optimum fit and dependable performance with Yoke Type Load Bearing Roller Assemblies.