| Items |
01450112 Smith Bearing 3.9375 Inch (in) Flange Diameter Yoke Roller |
01450072 Smith Bearing 4.4375 Inch (in) Flange Diameter Yoke Roller |
01450073 Smith Bearing 4.1875 Inch (in) Flange Diameter Yoke Roller |
01450071 Smith Bearing 4.9375 Inch (in) Flange Diameter Yoke Roller |
01450069 Smith Bearing 5.9375 Inch (in) Flange Diameter Yoke Roller |
|||||
| Description | N/A FYR-3 Idler Roller | N/A FYR-3-1/2 Idler Roller | N/A FYR-3-1/4 Idler Roller | N/A FYR-4 Idler Roller | N/A FYR-5 Idler Roller | |||||
| Supplier Name | N/A Smith Bearing Company | |||||||||
| Manufacturer Part Number | N/A FYR-3 | N/A FYR-3-1/2 | N/A FYR-3-1/4 | N/A FYR-4 | N/A FYR-5 | |||||
| Bearing Element | N/A Tapered Rollers | |||||||||
| Bore Diameter | N/A 1.0000 in | N/A 1.1250 in | N/A 1.0000 in | N/A 1-1/4 in | N/A 1-3/4 in | |||||
| Flange Diameter | N/A 3.9375 in | N/A 4.4375 in | N/A 4.1875 in | N/A 4.9375 in | N/A 5.9375 in | |||||
| Flange Thickness | N/A 0.5938 in | N/A 0.5938 in | N/A 0.5938 in | N/A 4.9375 in | N/A 0.7188 in | |||||
| Radial Dynamic Load Capacity | N/A 14300 lb | N/A 17600 lb | N/A 14300 lb | N/A 17600 lb | N/A 33300 lb | |||||
| Radial Static Load Capacity | N/A 5790 lb | N/A 5790 lb | N/A 5790 lb | N/A 5790 lb | N/A 13300 lb | |||||
| Roller Diameter | N/A 3.0000 in | N/A 3.5000 in | N/A 3.2500 in | N/A 4.0000 in | N/A 5.0000 in | |||||
| Roller Material | N/A Steel | |||||||||
| Roller Shape | N/A Single Flanged | |||||||||
| Roller Width | N/A 1.7500 in | N/A 2.0000 in | N/A 1.7500 in | N/A 2.2500 in | N/A 2.7500 in | |||||
| General Information | N/A SMITH-TRAX® special duty track roller bearings are machined from high-alloy steel and are case-hardened for maximum longevity. These bearings are fitted with deep-groove ball bearings or tapered roller bearings to handle both high radial and thrust load applications. | |||||||||
|
|
||||||||||