COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
EZF-4025 Flange MNT 1-BRG Support
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A EZF-4025

Nominal Screw Diameter

N/A 25 mm

Features & Benefits

Features & Benefits

N/A
  • Flanged Single Bearing Mounts use a single radial bearing, which supports the linear screw radially.
  • Flanged Single Bearing Mounts are ideal for most mounting applications and allow the linear screw to flex naturally maximizing the life of the travel nut and screw.
  • Flanged Single Bearing Mounts require use with either the Double Bearing or the High Capacity Fixed Bearing Mounts.
  • Flanged Bearing Mounts are mounted using the back face and come with a machined piloted surface for ease of mounting and alignment.
  • The Flanged Single Bearing Mounts are mounted using the Type 1N - No Shaft Extension end machining.