COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SBN10392 Ball Nut Assembly
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A SBN10392

Ball Circle Diameter

N/A 0.6310 in

Balls Per Circuit

N/A 21

Balls Per Nut

N/A 42

Dynamic Load Rating

N/A 620 lb

Lead

N/A 1.0000 in

Nominal Screw Diameter

N/A 0.1250 in

Nut Weight

N/A 0.28 lb

Minimum Root Diameter

N/A 0.5000 in

Screw Weight

N/A 0.82 ft·lb

Static Load Rating

N/A 2580 lb

Thread Direction

N/A Right Hand

Torque to Raise 1 Pound (lb)

N/A 0.177 in·lb