COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VMG11BU-N02-01 Air Gun
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A VMG11BU-N02-01

Air Pressure

N/A 145 psi

Body Material

N/A Polybutylene Terephthalate (PBT)

Handle Style

N/A Pistol Grip

Input Port Type

N/A National Pipe Thread (NPT)

Nozzle Type

N/A Male Thread

Standards Met

N/A Restriction of Hazardous Substances (RoHS)