COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A 6NBK919YZP

UPC Code

N/A 637400594015

Series

N/A NBK

Prop 65

N/A Yes

Bearing Material

N/A 52100 Bearing Quality Steel

Bearing Type

N/A Needle Roller

Bore Diameter

N/A 0.38 in

Closure Type

N/A Open

Dynamic Load Capacity

N/A 4530 lbf

Fillet Radius

N/A 0.022 in

Finish/Coating

N/A Cadmium

Flanges

N/A No Flange

Lubrication Hole Type

N/A Hole on Inner Ring

Maximum Speed

N/A 100 rpm

Needle Bearing Type

N/A Roller and Cage Assembly

Number of Rows

N/A 2

Operating Temperature Range

N/A 0 to +250 ºF

Outside Diameter

N/A 1.19 in

Overall Width

N/A 0.562 in

Precision Rating

N/A Not Rated

Static Load Capacity

N/A 4530 lbf

Weight

N/A 0.130 lb

Applications

Applications

N/A Used in aerospace and industrial applications that necessitate the most stringent tolerances.