COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A ATF6

UPC Code

N/A 637400561383

Series

N/A ATF

Prop 65

N/A Yes

Bearing Material

N/A High Carbon Chrome Steel

Bearing Type

N/A Needle Roller

Bore Diameter

N/A 0.38 in

Cage Material

N/A Steel

Closure Type

N/A Double Sealed

Dynamic Load Capacity

N/A 3600 lbf

Fillet Radius

N/A 0.022 in

Finish/Coating

N/A Cadmium

Flanges

N/A No Flange

Lubrication Hole Type

N/A Lubrication Groove and Holes

Maximum Speed

N/A 100 rpm

Needle Bearing Type

N/A Roller and Cage Assembly

Number of Rows

N/A 1

Outside Diameter

N/A 1.06 in

Overall Width

N/A 0.5000 in

Precision Rating

N/A Not Rated

Standards Met

N/A Society of Automotive Engineers (SAE AS21438)

Static Load Capacity

N/A 3600 lbf

Weight

N/A 0.1 lb

Applications

Applications

N/A Used in aerospace and industrial applications that necessitate the most stringent tolerances.