COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
749 Gearmotor
Unit of Measure

Specifications

Supplier Name

N/A Bodine Electric Company

Manufacturer Part Number

N/A 749

Capacitor

N/A 494 00047 included

Duty / Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Non-Ventilated (TENV)

Frequency Rating

N/A 60 Hz

Full Load Current

N/A 0.10 A

Full Load Torque

N/A 44 oz·in

Gear Ratio

N/A 30:1

Harmonization Code

N/A 8501.10.3000

Input Power

N/A 1/450 hp

Insulation Class

N/A A

Ingress Protection Rating

N/A Ingress Protection (IP20)

Motor Phase

N/A 1 hp

Motor Supply Voltage

N/A 115 V

Mounting Type

N/A Face

National Electrical Manufacturers Association (NEMA) Frame

N/A K2

Output Speed

N/A 40.0 rpm

Overhung Load

N/A 20 lb

Shaft Type

N/A Parallel

Stage

N/A 2

Standards Met

N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL)

Weight

N/A 2.60 lb