COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
1/5 140 1665 TEFC 230 42R
Unit of Measure

Specifications

Supplier Name

N/A Bodine Electric Company

Manufacturer Part Number

N/A 1665

Duty / Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frequency Rating

N/A 60 Hz

Full Load Current

N/A 1.10 A

Full Load Torque

N/A 50 in·lb

Gear Ratio

N/A 10:1

Harmonization Code

N/A 8501.51.3020

Input Power

N/A 1/5 hp

Insulation Class

N/A B

Ingress Protection Rating

N/A Ingress Protection (IP20)

Motor Phase

N/A 3 hp

Motor Supply Voltage

N/A 230 V

Mounting Type

N/A Face

National Electrical Manufacturers Association (NEMA) Frame

N/A 42R

Output Speed

N/A 140.0 rpm

Overhung Load

N/A 300 lb

Shaft Type

N/A Parallel

Stage

N/A 2

Standards Met

N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL)

Weight

N/A 15.300 lb