COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
3214-B-TVH Double-Row Angular Contact
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 3214-B-TVH

Bore Diameter

N/A 70 mm

Cage Material

N/A Polyamide

Closure Type

N/A Open

Contact Angle

N/A 25 º

Fillet Radius

N/A 1.5 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Speed

N/A 5600 rpm

Number of Rows

N/A Double-Row

Operating Temperature [Max]

N/A +120 ºC

Outer Ring Width

N/A 39.7 mm

Outside Diameter

N/A 125 mm

Overall Width

N/A 1.5625 in

Precision Rating

N/A Not Rated

Radial Dynamic Load Capacity

N/A 79000 N

Radial Static Load Capacity

N/A 76000 N

Fill Slot

N/A Non-Fill Slot

Series

N/A 3200

Standards Met

N/A DIN 628-3