COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
3222-M Double-Row Angular Contact
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 3222-M

Bore Diameter

N/A 110 mm

Cage Material

N/A Brass

Closure Type

N/A Open

Contact Angle

N/A 35 º

Fillet Radius

N/A 2.1 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Speed

N/A 4400 rpm

Number of Rows

N/A Double-Row

Operating Temperature Range

N/A -30 to 150 ºC

Outer Ring Width

N/A 69.8 mm

Outside Diameter

N/A 200 mm

Overall Width

N/A 2.7500 in

Precision Rating

N/A Not Rated

Radial Dynamic Load Capacity

N/A 228000 N

Radial Static Load Capacity

N/A 280000 N

Fill Slot

N/A Non-Fill Slot

Series

N/A 3200

Standards Met

N/A DIN 628-3