COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
3316 Double-Row Angular Contact
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 3316

Bore Diameter

N/A 80 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Closure Type

N/A Open

Contact Angle

N/A 35 º

Fillet Radius

N/A 2.1 mm

Internal Clearance

N/A C0

UPC Code

N/A 4012801196840

Material

N/A 52100 Steel

Maximum Speed

N/A 4150 rpm

Number of Rows

N/A Double-Row

Operating Temperature Range

N/A -30 to 150 ºC

Outside Diameter

N/A 170 mm

Overall Width

N/A 2.6875 in

Radial Dynamic Load Capacity

N/A 208000 N

Radial Static Load Capacity

N/A 226000 N

Fill Slot

N/A Filling Slot

Series

N/A 33