COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
5207NR Angular Contact Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 5207NR

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 35 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Closure Type

N/A Open

Contact Angle

N/A 30 º

Fillet Radius

N/A 1.1 mm

Finish/Coating

N/A Uncoated

Maximum Speed

N/A 7400 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Diameter

N/A 72 mm

Overall Width

N/A 27 mm

Precision Rating

N/A Class 0

Radial Dynamic Load Capacity

N/A 39000 N

Radial Static Load Capacity

N/A 28700 N

Number of Rows

N/A Double-Row

Fill Slot

N/A Non-Fill Slot

Snap Ring Included

N/A With Snap Ring

Weight

N/A 1.01 lb