COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
5209 Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 5209

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 45 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Closure Type

N/A Open

Contact Angle

N/A 25 º

Fillet Radius

N/A 1.1 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Speed

N/A 6700 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Ring Width

N/A 30.20 mm

Outside Diameter

N/A 85 mm

Overall Width

N/A 1.1875 in

Precision Rating

N/A Class 0

Radial Dynamic Load Capacity

N/A 49500 N

Radial Static Load Capacity

N/A 38000 N

Number of Rows

N/A Double-Row

Fill Slot

N/A Non-Fill Slot

Series

N/A 52

Snap Ring Included

N/A Without Snap Ring

Weight

N/A 1.40 lb