COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
3305EAX2CS08PX4 Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 3305EAX2CS08PX4

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 25 mm

Bore Type

N/A Round

Closure Type

N/A Open

Contact Angle

N/A 32 º

Fillet Radius

N/A 1.016 mm

Finish/Coating

N/A Uncoated

Operating Temperature Range

N/A -40 to 120 ºC

Outside Diameter

N/A 62 mm

Overall Width

N/A 1 in

Precision Rating

N/A Special Precision

Radial Dynamic Load Capacity

N/A 29400 N

Radial Static Load Capacity

N/A 26700 N

Number of Rows

N/A Double-Row

Fill Slot

N/A Non-Fill Slot

Snap Ring Included

N/A Without Snap Ring

Weight

N/A 0.81 lb