Supplier Name |
N/A Nice® Ball Bearings (RBC® Bearings) |
Manufacturer Part Number |
N/A N6908BTNTG18 |
UPC Code |
N/A 637400291037 |
Series |
N/A 6900 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bore Diameter |
N/A 1/2 in |
Bore Type |
N/A Cylindrical |
Cage Material |
N/A Nylon |
Closure Type |
N/A Double Sealed |
Duty Type |
N/A Medium Duty |
Finish/Coating |
N/A Chrome Plated |
Inner Ring Width |
N/A 1.0000 in |
Internal Clearance |
N/A C0 |
Locking Device |
N/A Double Set Screw Extended Inner Ring |
Operating Temperature [Max] |
N/A 300 ºF |
Maximum Speed |
N/A 2500 rpm |
Outer Ring Width |
N/A 0.5 in |
Outside Diameter |
N/A 1.6250 in |
Overall Width |
N/A 1.0000 in |
Precision Rating |
N/A Not Rated |
Radial Dynamic Load Capacity |
N/A 1010 lbf |
Radial Static Load Capacity |
N/A 1610 lbf |
Snap Ring Included |
N/A Without Snap Ring |
Weight |
N/A 0.35 lb |
Features & Benefits |
N/A
|