COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ER12 Bearing
Unit of Measure

Specifications

Supplier Name

N/A Nice® Ball Bearings (RBC® Bearings)

Manufacturer Part Number

N/A ER12

Series

N/A ER

UPC Code

N/A 637400390693

Bearing Material

N/A Ceramic (Balls) Chrome Steel

Bore Diameter

N/A 0.7500 in

Bore Type

N/A Round

Cage Material

N/A Nylon

Closure Type

N/A Double Sealed

Dynamic Load Capacity

N/A 2860 lb

Fillet Radius

N/A 0.040 in

Finish/Coating

N/A Black Oxide

Inner Ring Width

N/A 1.2188 in

Internal Clearance

N/A C0

Locking Device

N/A Set Screw

Operating Temperature [Max]

N/A 300 ºF

Maximum Speed

N/A 5000 rpm

Outer Ring Width

N/A 0.625 in

Outside Diameter

N/A 1.85 in

Overall Width

N/A 1.2188 in

Radial Dynamic Load Capacity

N/A 1480 lbf

Radial Static Load Capacity

N/A 2860 lbf

Resistance Features

N/A Corrosion Resistant

Snap Ring Included

N/A Without Snap Ring

Static Load Capacity

N/A 1480 lb

Standards Met

N/A Society of Automotive Engineers (SAE 52100)

Weight

N/A 0.340 lb

Applications

Applications

N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery