Supplier Name |
N/A Nice® Ball Bearings (RBC® Bearings) |
Manufacturer Part Number |
N/A ER24 |
Series |
N/A ER |
UPC Code |
N/A 637400390747 |
Bearing Material |
N/A Ceramic (Balls) Chrome Steel |
Bore Diameter |
N/A 1.5000 in |
Bore Type |
N/A Round |
Cage Material |
N/A Nylon |
Closure Type |
N/A Double Sealed |
Dynamic Load Capacity |
N/A 6535 lb |
Fillet Radius |
N/A 0.062 in |
Finish/Coating |
N/A Black Oxide |
Inner Ring Width |
N/A 1.9375 in |
Internal Clearance |
N/A C0 |
Locking Device |
N/A Set Screw |
Operating Temperature [Max] |
N/A 300 ºF |
Maximum Speed |
N/A 5000 rpm |
Outer Ring Width |
N/A 1.0938 in |
Outside Diameter |
N/A 3.15 in |
Overall Width |
N/A 1.9375 in |
Radial Dynamic Load Capacity |
N/A 4025 lbf |
Radial Static Load Capacity |
N/A 6535 lbf |
Resistance Features |
N/A Corrosion Resistant |
Snap Ring Included |
N/A Without Snap Ring |
Static Load Capacity |
N/A 4025 lb |
Standards Met |
N/A Society of Automotive Engineers (SAE 52100) |
Weight |
N/A 0.43 lb |