Supplier Name |
N/A Nice® Ball Bearings (RBC® Bearings) |
Manufacturer Part Number |
N/A ER24SFR |
UPC Code |
N/A 637400400477 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bore Diameter |
N/A 1-1/2 in |
Bore Type |
N/A Cylindrical |
Cage Material |
N/A Nylon |
Closure Type |
N/A Double Sealed |
Dynamic Load Capacity |
N/A 4025 lbf |
Fillet Radius |
N/A 0.062 in |
Finish/Coating |
N/A Black Oxide |
Inner Ring Width |
N/A 1.9375 in |
Internal Clearance |
N/A C0 |
Locking Device |
N/A Set Screw |
Operating Temperature [Max] |
N/A 300 ºF |
Maximum Speed |
N/A 5000 rpm |
Outer Ring Width |
N/A 1.0938 in |
Outside Diameter |
N/A 3.15 in80 mm |
Overall Width |
N/A 1.9375 in |
Precision Rating |
N/A Not Rated |
Radial Dynamic Load Capacity |
N/A 4025 lbf |
Radial Static Load Capacity |
N/A 6535 lbf |
Resistance Features |
N/A Corrosion Resistant |
Snap Ring Included |
N/A Without Snap Ring |
Static Load Capacity |
N/A 6535 lbf |
Axial Static Load Capacity |
N/A 6535 lbf |
Flange Diameter |
N/A 3.4062 in |
Outside Ring Shape |
N/A Flanged with Snap Ring Groove |
Number of Rows |
N/A 1 |
Fill Slot |
N/A Non-Fill Slot |
Standards Met |
N/A Society of Automotive Engineers (SAE 52100) |
Weight |
N/A 2 lb |