COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SRT7292 Ball Screw 0750-0500 RH 12 FT
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A SRT7292

Ball Circle Diameter

N/A 0.7500 in

Lead

N/A 0.2000 in

Length

N/A 12 ft

Nominal Screw Diameter

N/A 0.7500 in

Minimum Root Diameter

N/A 0.6020 in

Screw Weight

N/A 1.22 ft·lb

Thread Direction

N/A Right Hand