COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SRT7296 Ball Screw 0750-0200 RH 8 FT
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A SRT7296

Ball Circle Diameter

N/A 0.7500 in

Lead

N/A 0.2000 in

Length

N/A 8 ft

Nominal Screw Diameter

N/A 0.7500 in

Minimum Root Diameter

N/A 0.6020 in

Screw Weight

N/A 1.22 ft·lb

Thread Direction

N/A Right Hand