COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SRT7538 Ball Screw 0375-0125 RH 4 FT
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A SRT7538

Ball Circle Diameter

N/A 0.3750 in

Lead

N/A 0.1250 in

Length

N/A 4 ft

Nominal Screw Diameter

N/A 0.3750 in

Minimum Root Diameter

N/A 0.3000 in

Screw Weight

N/A 0.31 ft·lb

Thread Direction

N/A Right Hand