COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SRT9127 Ball Screw 1500-0473 RH 8FT
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A SRT9127

Ball Circle Diameter

N/A 1.5000 in

Lead

N/A 0.4730 in

Length

N/A 8 ft

Nominal Screw Diameter

N/A 1.5000 in

Minimum Root Diameter

N/A 1.1400 in

Screw Weight

N/A 4.47 ft·lb

Thread Direction

N/A Right Hand