COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SRT5087 Ball Screw 3000-660 RH 12 FT
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A SRT5087

Ball Circle Diameter

N/A 3.0000 in

Lead

N/A 0.6600 in

Length

N/A 12 ft

Nominal Screw Diameter

N/A 3.0000 in

Minimum Root Diameter

N/A 2.4800 in

Screw Weight

N/A 19.6 ft·lb

Thread Direction

N/A Right Hand