COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SRT3262 Ball Screw 4000-1000 SRT RH 20 FT
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A SRT3262

Ball Circle Diameter

N/A 4.0000 in

Lead

N/A 1.0000 in

Length

N/A 20 ft

Nominal Screw Diameter

N/A 4.0000 in

Minimum Root Diameter

N/A 3.3380 in

Screw Weight

N/A 34.4 ft·lb

Thread Direction

N/A Right Hand