COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ZMA35/70 Precision Lock Nut
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A ZMA35/70

Face Diameter

N/A 64 mm

Locknut Type

N/A Precision

Outside Diameter

N/A 70 mm

Overall Nut Width

N/A 30 mm

Series

N/A ZMA

Slot Depth

N/A 2.5 mm

Slot Width

N/A 6 mm

Thread Size

N/A M35 x 1.5

Weight

N/A 1.61 lb