COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
50BTL60 2012 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 50BTL60

Bushing Bore Range

N/A 1/2 to 2 in

Bushing Size

N/A 2012

Bushing Type

N/A Taper Locking

Chain Number

N/A 50

Chain Pitch Size

N/A 5/8 in

Hub Diameter

N/A 3-5/8 in

Length Through Bore

N/A 1.2500 in

Material

N/A Steel

Number of Hubs

N/A 1

Number of Strands Across

N/A 1

Number of Teeth

N/A 60

Outside Diameter

N/A 12.301 in

Overall Width

N/A 1-1/4 in

Pitch Diameter

N/A 11.942 in

Pitch Type

N/A Single

Tooth Width

N/A 0.3430 in

Weight

N/A 10.80 lb