COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
50BTL80 2517 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 50BTL80

Bushing Size

N/A 2517

Bushing Type

N/A Taper Locking

Chain Number

N/A 50

Chain Pitch Size

N/A 5/8 in

Number of Strands Across

N/A 1

Number of Teeth

N/A 80

Weight

N/A 19.50 lb