COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
60BTL42 2012 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 60BTL42

Bushing Size

N/A 2012

Bushing Type

N/A Taper Locking

Chain Number

N/A 60

Chain Pitch Size

N/A 3/4 in

Number of Strands Across

N/A 1

Number of Teeth

N/A 42

Weight

N/A 10 lb