COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
80BTL36 2517 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 80BTL36

Bushing Bore Range

N/A 1/2 to 2-1/2 in

Bushing Size

N/A 2517

Bushing Type

N/A Taper Locking

Chain Number

N/A 80

Chain Pitch Size

N/A 1 in

Hub Diameter

N/A 4-1/4 in

Length Through Bore

N/A 1-3/4 in

Material

N/A Steel

Number of Hubs

N/A 1

Number of Strands Across

N/A 1

Number of Teeth

N/A 36

Outside Diameter

N/A 12.03 in

Overall Width

N/A 1-3/4 in

Pitch Diameter

N/A 11.474 in

Pitch Type

N/A Single

Tooth Width

N/A 0.575 in

Weight

N/A 17.00 lb