COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
100BTL36 3020 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 100BTL36

Bushing Size

N/A 3020

Bushing Type

N/A Taper Locking

Chain Number

N/A 100

Chain Pitch Size

N/A 1-1/4 in

Number of Strands Across

N/A 1

Number of Teeth

N/A 36

Weight

N/A 31.00 lb