COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
35JA19 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 35JA19

Bushing Size

N/A JA

Bushing Type

N/A QD

Chain Number

N/A 35

Chain Pitch Size

N/A 3/8 in

Number of Strands Across

N/A 1

Number of Teeth

N/A 19

Weight

N/A 0.4 lb