COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
40SH27 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 40SH27

Bushing Size

N/A SH

Bushing Type

N/A QD

Chain Number

N/A 40

Chain Pitch Size

N/A 1/2 in

Number of Strands Across

N/A 1

Number of Teeth

N/A 27

Weight

N/A 1.7 lb