COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
40SDS42 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 40SDS42

Bushing Bore Range

N/A 1/2 to 2 in

Bushing Size

N/A SDS

Bushing Type

N/A QD

Chain Number

N/A 40

Chain Pitch Size

N/A 1/2 in

Hub Diameter

N/A 3-1/2 in

Hub Projection

N/A 31/32 in

Length Through Bore

N/A 0.7500 in

Material

N/A Steel

Number of Hubs

N/A 1

Number of Strands Across

N/A 1

Number of Teeth

N/A 42

Outside Diameter

N/A 6.972 in

Overall Width

N/A 1.4375 in

Pitch Diameter

N/A 6.691 in

Pitch Type

N/A Single

Tooth Width

N/A 0.2840 in

Weight

N/A 3 lb