COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
50SH19 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 50SH19

Bushing Bore Range

N/A 1/2 to 1-11/16 in

Bushing Size

N/A SH

Bushing Type

N/A QD

Chain Number

N/A 50

Chain Pitch Size

N/A 5/8 in

Hub Diameter

N/A 3 in

Hub Projection

N/A 27/32 in

Length Through Bore

N/A 0.8125 in

Material

N/A Steel

Number of Hubs

N/A 1

Number of Strands Across

N/A 1

Number of Teeth

N/A 19

Outside Diameter

N/A 4.121 in

Overall Width

N/A 1.3750 in

Pitch Diameter

N/A 3.798 in

Pitch Type

N/A Single

Tooth Width

N/A 0.3430 in

Weight

N/A 1.2 lb