COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
50SDS27 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 50SDS27

Bushing Size

N/A SDS

Bushing Type

N/A QD

Chain Number

N/A 50

Chain Pitch Size

N/A 5/8 in

Number of Strands Across

N/A 1

Number of Teeth

N/A 27

Weight

N/A 2.40 lb