COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
50SK72 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 50SK72

Bushing Size

N/A SK

Bushing Type

N/A QD

Chain Number

N/A 50

Chain Pitch Size

N/A 5/8 in

Number of Strands Across

N/A 1

Number of Teeth

N/A 72

Weight

N/A 16.20 lb