COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
60SH14 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 60SH14

Bushing Bore Range

N/A 1/2 to 1-11/16 in

Bushing Size

N/A SH

Bushing Type

N/A QD

Chain Number

N/A 60

Chain Pitch Size

N/A 3/4 in

Hub Diameter

N/A 2-11/16 in

Hub Projection

N/A 47/64 in

Length Through Bore

N/A 0.8125 in

Material

N/A Steel

Number of Hubs

N/A 1

Number of Strands Across

N/A 1

Number of Teeth

N/A 14

Outside Diameter

N/A 3.736 in

Overall Width

N/A 1.3750 in

Pitch Diameter

N/A 3.371 in

Pitch Type

N/A Single

Tooth Width

N/A 0.459 in

Weight

N/A 0.8 lb