COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
60SK27 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 60SK27

Bushing Bore Range

N/A 2-9/16 to 2-5/8 in

Bushing Size

N/A SK

Bushing Type

N/A QD

Chain Number

N/A 60

Chain Pitch Size

N/A 3/4 in

Hub Diameter

N/A 4-1/4 in

Hub Projection

N/A 1-23/64 in

Length Through Bore

N/A 1.2500 in

Material

N/A Steel

Number of Hubs

N/A 1

Number of Strands Across

N/A 1

Number of Teeth

N/A 27

Outside Diameter

N/A 6.867 in

Overall Width

N/A 2.0625 in

Pitch Diameter

N/A 6.461 in

Pitch Type

N/A Single

Tooth Width

N/A 0.459 in

Weight

N/A 5 lb