COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
60SF80 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 60SF80

Bushing Size

N/A SF

Bushing Type

N/A QD

Chain Number

N/A 60

Chain Pitch Size

N/A 3/4 in

Number of Strands Across

N/A 1

Number of Teeth

N/A 80

Weight

N/A 35.500 lb